Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-MZ-EMV-Ex NPT - HSK-EMV-Ex-e Cable Glands
Bill of material
HSK-MZ-EMV-Ex 1.617.3800.70
AG
Thread
3/8'' NPT
D1
4-8 mm
GL
15 mm
H
27 mm
SW
17 / 19 mm
DT
Operating Temperature
BN
Order No.
1.617.3800.70
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices